Rollway Radial Spherical Roller Bearing - Tapered Bore - 22310 GMEX KC3 W33
Part #:22310 GMEX KC3 W33
Catalog #:22310 GMEX KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5748 in | Overall Width (mm): | 40 mm |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Angular Misalignment: | 2° | Bore Type: | Tapered |
| Radial Clearance: | C3 | Cage Material: | Brass |
| Series: | 22300 | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Static Load Rating (kN): | 220 kN | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 5,355 rpm | Platform: | Spherical Radial |
| Sealed: | None | Duplexing: | No |
| Speed (Max) Grease (RPM): | 4,080 rpm | Dynamic Load Rating (kN): | 220 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410092501 | Weight: | 4.03 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

