Rollway Radial Spherical Roller Bearing - Tapered Bore - 22311 GMEX KC3 W33
Part #:22311 GMEX KC3 W33
Catalog #:22311 GMEX KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Overall Width (in): | 1.6929 in |
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Series: | 22300 | Angular Misalignment: | 2° |
| Bore Type: | Tapered | Radial Clearance: | C3 |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 258 kN | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 3,655 rpm | Duplexing: | No |
| Speed (Max) Oil (RPM): | 4,760 rpm | Sealed: | None |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 258 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410092532 | Weight: | 5.40 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

