Rollway Radial Spherical Roller Bearing - Tapered Bore - 22313 VS KC4 F80 W33
Part #:22313 VS KC4 F80 W33
Catalog #:22313 VS KC4 F80 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Overall Width (in): | 1.8898 in |
| Bore Size (mm): | 65 mm | Outside Diameter (mm): | 140 mm |
Technical Specifications
| Series: | 22300 | Cage Material: | Brass |
| Bore Type: | Tapered | Radial Clearance: | C4 |
| Angular Misalignment: | 2° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 285 kN | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Speed (Max) Oil (RPM): | 4,200 rpm |
| Speed (Max) Grease (RPM): | 3,600 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 285 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410068131 | Weight: | 7.83 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.89 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

