Rollway Radial Spherical Roller Bearing - Tapered Bore - 22316 GMEX KC3 W33
Part #:22316 GMEX KC3 W33
Catalog #:22316 GMEX KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Overall Width (in): | 2.2835 in |
| Bore Size (mm): | 80 mm | Outside Diameter (mm): | 170 mm |
Technical Specifications
| Bore Type: | Tapered | Cage Material: | Brass |
| Angular Misalignment: | 2° | Radial Clearance: | C3 |
| Series: | 22300 | Seal Type: | Unsealed |
| Static Load Rating (kN): | 476 kN | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Duplexing: | No |
| Speed (Max) Grease (RPM): | 2,550 rpm | Speed (Max) Oil (RPM): | 3,400 rpm |
| Platform: | Spherical Radial | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 476 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410092655 | Weight: | 14.55 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 2.28 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

