Rollway Radial Spherical Roller Bearing - Tapered Bore - 22324 VS KC4 F80 W33
Part #:22324 VS KC4 F80 W33
Catalog #:22324 VS KC4 F80 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 86 mm | Overall Width (in): | 3.3858 in |
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 260 mm |
Technical Specifications
| Angular Misalignment: | 2° | Series: | 22300 |
| Cage Material: | Brass | Bore Type: | Tapered |
| Radial Clearance: | C4 | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Static Load Rating (kN): | 930 kN | Speed (Max) Oil (RPM): | 2,000 rpm |
| Speed (Max) Grease (RPM): | 1,700 rpm | Duplexing: | No |
| Platform: | Spherical Radial | Full Complement/Caged: | Caged |
| Sealed: | None | Dynamic Load Rating (kN): | 930 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410071520 | Weight: | 49.16 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 10.24 IN | Country of Origin: | China |

