Rollway Radial Spherical Roller Bearing - Tapered Bore - 22330 MB K W33
Part #:22330 MB K W33
Catalog #:22330 MB K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 108 mm | Overall Width (in): | 4.252 in |
| Bore Size (mm): | 150 mm | Outside Diameter (mm): | 320 mm |
Technical Specifications
| Bore Type: | Tapered | Angular Misalignment: | 2° |
| Radial Clearance: | Normal | Cage Material: | Brass |
| Series: | 22300 | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 1,400 kN | Speed (Max) Oil (RPM): | 1,300 rpm |
| Full Complement/Caged: | Caged | Platform: | Spherical Radial |
| Sealed: | None | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,000 rpm | Dynamic Load Rating (kN): | 1,400 kN |
General Specifications
| UPC: | 637410075221 | Weight: | 92.81 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 12.60 IN | Country of Origin: | China |

