Rollway Radial Spherical Roller Bearing - Tapered Bore - 23024 CA K W33
Part #:23024 CA K W33
Catalog #:23024 CA K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Bore Size (mm): | 120 mm |
Technical Specifications
| Radial Clearance: | Normal | Cage Material: | Brass |
| Series: | 23000 | Bore Type: | Tapered |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 514 kN |
| Misalignment: | Yes | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 1,700 rpm | Speed (Max) Oil (RPM): | 2,300 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 317 kN |
General Specifications
| UPC: | 637410079168 | Weight: | 9.26 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 7.09 IN |

