Rollway Radial Spherical Roller Bearing - Tapered Bore - 23038 MB KC3 W33
Part #:23038 MB KC3 W33
Catalog #:23038 MB KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 75 mm | Overall Width (in): | 2.9528 in |
| Bore Size (mm): | 190 mm | Outside Diameter (mm): | 290 mm |
Technical Specifications
| Cage Material: | Brass | Radial Clearance: | C3 |
| Bore Type: | Tapered | Angular Misalignment: | 1.5° |
| Series: | 23000 | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 830 kN | Number of Rows: | 2 |
| Misalignment: | Yes | Duplexing: | No |
| Platform: | Spherical Radial | Sealed: | None |
| Speed (Max) Grease (RPM): | 1,100 rpm | Speed (Max) Oil (RPM): | 1,400 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 830 kN |
General Specifications
| UPC: | 637410005846 | Weight: | 39.76 LB |
| Packaged Length: | 12.10 IN | Packaged Width: | 12.30 IN |
| Packaged Height: | 5.90 IN | HTC: | 8482.30.0080 |
| Country of Origin: | Romania |

