Rollway Radial Spherical Roller Bearing - Tapered Bore - 23044 MB KC3 W33
Part #:23044 MB KC3 W33
Catalog #:23044 MB KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 90 mm | Overall Width (in): | 3.5433 in |
| Bore Size (mm): | 220 mm |
Technical Specifications
| Angular Misalignment: | 1.5° | Cage Material: | Brass |
| Bore Type: | Tapered | Series: | 23000 |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 1,730 kN |
| Number of Rows: | 2 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 1,300 rpm | Speed (Max) Grease (RPM): | 1,000 rpm |
| Duplexing: | No | Sealed: | None |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 1,025 kN |
General Specifications
| UPC: | 637410005914 | Weight: | 65.14 LB |
| Packaged Length: | 13.65 IN | Packaged Width: | 13.50 IN |
| Packaged Height: | 3.95 IN |

