Rollway Radial Spherical Roller Bearing - Tapered Bore - 23122 CA K W33
Part #:23122 CA K W33
Catalog #:23122 CA K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.2047 in | Overall Width (mm): | 56 mm |
| Bore Size (mm): | 110 mm |
Technical Specifications
| Bore Type: | Tapered | Angular Misalignment: | 1.5° |
| Cage Material: | Brass | Radial Clearance: | Normal |
| Series: | 23100 | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Static Load Rating (kN): | 700 kN | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Platform: | Spherical Radial |
| Duplexing: | No | Speed (Max) Grease (RPM): | 1,500 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 2,000 rpm |
| Sealed: | None | Dynamic Load Rating (kN): | 450 kN |
General Specifications
| UPC: | 637410079441 | Weight: | 12.35 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 7.09 IN |

