Rollway Radial Spherical Roller Bearing - Tapered Bore - 23122 MB K W33
Part #:23122 MB K W33
Catalog #:23122 MB K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 56 mm | Overall Width (in): | 2.2047 in |
| Bore Size (mm): | 110 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Bore Type: | Tapered | Cage Material: | Brass |
| Series: | 23100 | Radial Clearance: | C0 |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Static Load Rating (kN): | 432.9 kN | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,800 rpm | Speed (Max) Oil (RPM): | 2,400 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 432.9 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410075412 | Weight: | 12.35 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

