Rollway Radial Spherical Roller Bearing - Tapered Bore - 23128 MB KC3 W33
Part #:23128 MB KC3 W33
Catalog #:23128 MB KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.6772 in | Overall Width (mm): | 68 mm |
| Bore Size (mm): | 140 mm | Outside Diameter (mm): | 225 mm |
Technical Specifications
| Cage Material: | Brass | Angular Misalignment: | 1.5° |
| Radial Clearance: | C3 | Series: | 23100 |
| Bore Type: | Tapered | Seal Type: | Unsealed |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 600 kN | Speed (Max) Grease (RPM): | 1,400 rpm |
| Platform: | Spherical Radial | Speed (Max) Oil (RPM): | 1,800 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Dynamic Load Rating (kN): | 600 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410075436 | Weight: | 23.15 LB |
| Packaged Length: | 8.86 IN | Packaged Width: | 2.68 IN |
| Packaged Height: | 8.86 IN | Country of Origin: | China |

