Rollway Radial Spherical Roller Bearing - Tapered Bore - 23138 CA K W33
Part #:23138 CA K W33
Catalog #:23138 CA K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 104 mm | Overall Width (in): | 4.0945 in |
| Bore Size (mm): | 190 mm |
Technical Specifications
| Angular Misalignment: | 1.5° | Bore Type: | Tapered |
| Radial Clearance: | Normal | Cage Material: | Brass |
| Series: | 23100 | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,960 kN | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Speed (Max) Oil (RPM): | 1,200 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 870 rpm |
| Sealed: | None | Platform: | Spherical Radial |
| Duplexing: | No | Dynamic Load Rating (kN): | 1,170 kN |
General Specifications
| UPC: | 637410079625 | Weight: | 72.75 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 4.09 IN |
| Packaged Height: | 12.60 IN |

