Rollway Radial Spherical Roller Bearing - Tapered Bore - 23138 CA KC3 W33
Part #:23138 CA KC3 W33
Catalog #:23138 CA KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.0945 in | Overall Width (mm): | 104 mm |
| Bore Size (mm): | 190 mm |
Technical Specifications
| Bore Type: | Tapered | Series: | 23100 |
| Cage Material: | Brass | Radial Clearance: | C3 |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,960 kN | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Speed (Max) Grease (RPM): | 870 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Oil (RPM): | 1,200 rpm |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 1,170 kN |
General Specifications
| UPC: | 637410068889 | Weight: | 72.75 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 4.09 IN |
| Packaged Height: | 12.60 IN |

