Rollway Radial Spherical Roller Bearing - Tapered Bore - 23140 CA KC3 W33
Part #:23140 CA KC3 W33
Catalog #:23140 CA KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.4095 in | Overall Width (mm): | 112 mm |
| Bore Size (mm): | 200 mm |
Technical Specifications
| Bore Type: | Tapered | Series: | 23100 |
| Angular Misalignment: | 1.5° | Radial Clearance: | C3 |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | Yes | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 2,310 kN |
| Material: | 52100 Bearing Steel | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 830 rpm |
| Speed (Max) Oil (RPM): | 1,100 rpm | Sealed: | None |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 1,370 kN |
General Specifications
| UPC: | 637410068896 | Weight: | 89.95 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 4.41 IN |
| Packaged Height: | 13.39 IN |

