Rollway Radial Spherical Roller Bearing - Tapered Bore - 23144 CA KC3 W33
Part #:23144 CA KC3 W33
Catalog #:23144 CA KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.7244 in | Overall Width (mm): | 120 mm |
| Bore Size (mm): | 220 mm |
Technical Specifications
| Angular Misalignment: | 1.5° | Cage Material: | Brass |
| Series: | 23100 | Bore Type: | Tapered |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Static Load Rating (kN): | 2,570 kN | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Sealed: | None |
| Platform: | Spherical Radial | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 1,000 rpm | Speed (Max) Grease (RPM): | 760 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 1,500 kN |
General Specifications
| UPC: | 637410079687 | Weight: | 118.39 LB |
| Packaged Length: | 14.57 IN | Packaged Width: | 4.72 IN |
| Packaged Height: | 14.57 IN |

