Rollway Radial Spherical Roller Bearing - Tapered Bore - 23218 MB K W33
Part #:23218 MB K W33
Catalog #:23218 MB K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 52.4 mm | Overall Width (in): | 2.063 in |
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Radial Clearance: | C0 | Cage Material: | Brass |
| Angular Misalignment: | 2.5° | Series: | 23200 |
| Bore Type: | Tapered | Seal Type: | Unsealed |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 340 kN | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Duplexing: | No |
| Platform: | Spherical Radial | Sealed: | None |
| Speed (Max) Grease (RPM): | 1,500 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 2,000 rpm | Dynamic Load Rating (kN): | 340 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410075511 | Weight: | 9.41 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

