Rollway Radial Spherical Roller Bearing - Tapered Bore - 23230 CA KC3 W33
Part #:23230 CA KC3 W33
Catalog #:23230 CA KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 96 mm | Overall Width (in): | 3.7795 in |
| Bore Size (mm): | 150 mm | Outside Diameter (mm): | 270 mm |
Technical Specifications
| Series: | 23200 | Bore Type: | Tapered |
| Angular Misalignment: | 2.5° | Radial Clearance: | C3 |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 2 | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 925 kN |
| Material: | 52100 Bearing Steel | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 980 rpm | Speed (Max) Oil (RPM): | 1,300 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 925 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410079793 | Weight: | 51.59 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 3.78 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | China |

