Rollway Radial Spherical Roller Bearing - Tapered Bore - 23232 CA KC3 W33
Part #:23232 CA KC3 W33
Catalog #:23232 CA KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.0945 in | Overall Width (mm): | 104 mm |
| Bore Size (mm): | 160 mm | Outside Diameter (mm): | 290 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 23200 |
| Cage Material: | Brass | Angular Misalignment: | 2.5° |
| Bore Type: | Tapered | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Static Load Rating (kN): | 1,050 kN | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 1,200 rpm |
| Speed (Max) Grease (RPM): | 900 rpm | Sealed: | None |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 1,050 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410069138 | Weight: | 67.02 LB |
| Packaged Length: | 11.42 IN | Packaged Width: | 4.09 IN |
| Packaged Height: | 11.42 IN | Country of Origin: | China |

