Rollway Radial Spherical Roller Bearing - Tapered Bore - 24030 CA K30 C3 W33
Part #:24030 CA K30 C3 W33
Catalog #:24030 CA K30 C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 75 mm | Overall Width (in): | 2.9528 in |
| Bore Size (mm): | 150 mm | Outside Diameter (mm): | 225 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 24000 |
| Angular Misalignment: | 2° | Cage Material: | Brass |
| Bore Type: | Tapered | Seal Type: | Unsealed |
| Misalignment: | Yes | Static Load Rating (kN): | 564 kN |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Speed (Max) Oil (RPM): | 1,300 rpm |
| Platform: | Spherical Radial | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Speed (Max) Grease (RPM): | 990 rpm | Dynamic Load Rating (kN): | 564 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410076556 | Weight: | 22.49 LB |
| Packaged Length: | 8.86 IN | Packaged Width: | 2.95 IN |
| Packaged Height: | 8.86 IN | Country of Origin: | China |

