Rollway Radial Spherical Roller Bearing - Tapered Bore - 24032 CA K30 W33
Part #:24032 CA K30 W33
Catalog #:24032 CA K30 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 80 mm | Overall Width (in): | 3.1496 in |
| Bore Size (mm): | 160 mm | Outside Diameter (mm): | 240 mm |
Technical Specifications
| Cage Material: | Brass | Radial Clearance: | C0 |
| Series: | 24000 | Bore Type: | Tapered |
| Angular Misalignment: | 2° | Seal Type: | Unsealed |
| Number of Rows: | 2 | Static Load Rating (kN): | 655 kN |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 930 rpm | Duplexing: | No |
| Speed (Max) Oil (RPM): | 1,200 rpm | Sealed: | None |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 655 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410076594 | Weight: | 27.12 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

