Rollway Radial Spherical Roller Bearing - Tapered Bore - 24040 CA K30 C3 W33
Part #:24040 CA K30 C3 W33
Catalog #:24040 CA K30 C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.2913 in | Overall Width (mm): | 109 mm |
| Bore Size (mm): | 200 mm | Outside Diameter (mm): | 310 mm |
Technical Specifications
| Radial Clearance: | C3 | Angular Misalignment: | 2° |
| Series: | 24000 | Cage Material: | Brass |
| Bore Type: | Tapered | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,170 kN | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Number of Rows: | 2 | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 970 rpm | Speed (Max) Grease (RPM): | 730 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Dynamic Load Rating (kN): | 1,170 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410076679 | Weight: | 67.90 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 4.29 IN |
| Packaged Height: | 12.20 IN | Country of Origin: | China |

