Rollway Radial Spherical Roller Bearing - Tapered Bore - 24130 CA K30 W33
Part #:24130 CA K30 W33
Catalog #:24130 CA K30 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.937 in | Overall Width (mm): | 100 mm |
| Bore Size (mm): | 150 mm | Outside Diameter (mm): | 250 mm |
Technical Specifications
| Series: | 24100 | Cage Material: | Brass |
| Radial Clearance: | C0 | Angular Misalignment: | 2.5° |
| Bore Type: | Tapered | Seal Type: | Unsealed |
| Static Load Rating (kN): | 891 kN | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 1,100 rpm | Sealed: | None |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 840 rpm | Dynamic Load Rating (kN): | 891 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410076907 | Weight: | 44.31 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 3.94 IN |
| Packaged Height: | 9.84 IN | Country of Origin: | China |

