McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22205 C3 W33 YSS
Part #:0305666000
Catalog #:SB 22205 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Overall Width (in): | 0.7087 in |
| Bore Size (mm): | 25 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Shaft Shoulder Diameter (in): | 1.219 in | Outside Diameter (mm): | 52 mm |
| W33 Groove Width (in): | 0.16 in | YS Seal Minimum Face Clearance: | 0.09 |
| Housing Shoulder Diameter (in): | 1.813 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Bore Type: | Straight |
| Number of Rows: | 1 | Angular Misalignment: | 1° |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Radial Clearance: | C3 |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (RPM): | 5,000 rpm |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Oil (RPM): | 10,000 rpm |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 40.3 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166001575 | Weight: | 0.37 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

