McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22206 W33 SS LB PB
Part #:0306006576
Catalog #:SB 22206 W33 SS LB PB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.7874 in | Overall Width (mm): | 20 mm |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 30 mm |
| Shaft Shoulder Diameter (in): | 1.438 in | Housing Shoulder Diameter (in): | 2.188 in |
| Outside Diameter (mm): | 62 mm | W33 Groove Width (in): | 0.16 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Radial Clearance: | C0 |
| Material: | 52100 Bearing Steel | Bore Type: | Straight |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Angular Misalignment: | 2° |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 8,100 rpm |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (RPM): | 4,050 rpm | Platform: | SPHERE-ROL® |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2147 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Dynamic Load Rating (kN): | 51.5 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166126896 | Weight: | 0.64 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

