McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22206 C3 W33 SS
Part #:0306066000
Catalog #:SB 22206 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.7874 in | Overall Width (mm): | 20 mm |
| Bore Size (mm): | 30 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Shaft Shoulder Diameter (in): | 1.438 in | W33 Groove Width (in): | 0.16 in |
| Housing Shoulder Diameter (in): | 2.188 in | Outside Diameter (mm): | 62 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 2° |
| Bore Type: | Straight | Radial Clearance: | C3 |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 4,050 rpm | Speed (Max) Oil (RPM): | 8,100 rpm |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 51.5 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166001780 | Weight: | 0.59 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

