McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22206 C4 W33 SS
Part #:0306086000
Catalog #:SB 22206 C4 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Overall Width (in): | 0.7874 in |
| Bore Size (mm): | 30 mm | Housing & Shaft Fillet (in): | 0.039 in |
| W33 Groove Width (in): | 0.16 in | Outside Diameter (mm): | 62 mm |
| Housing Shoulder Diameter (in): | 2.188 in | Shaft Shoulder Diameter (in): | 1.438 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Angular Misalignment: | 2° |
| Bore Type: | Straight | Radial Clearance: | C4 |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 4,050 rpm | Speed (Max) Oil (RPM): | 8,100 rpm |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 51.5 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166001827 | Weight: | 0.58 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

