McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22207 W33 SS LB PB
Part #:0307006576
Catalog #:SB 22207 W33 SS LB PB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 35 mm |
| Housing Shoulder Diameter (in): | 2.438 in | W33 Groove Width (in): | 0.17 in |
| Shaft Shoulder Diameter (in): | 1.625 in | Outside Diameter (mm): | 72 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 2° |
| Radial Clearance: | C0 | Bore Type: | Straight |
| Rolling Element: | Spherical Roller | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Duplexing: | No | Speed (Max) Grease (RPM): | 3,400 rpm |
| Speed (Max) Oil (RPM): | 6,800 rpm | Platform: | SPHERE-ROL® |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 67.6 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166002145 | Weight: | 0.95 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

