McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22207 C3 W33 SS
Part #:0307066000
Catalog #:SB 22207 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 35 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Shaft Shoulder Diameter (in): | 1.625 in | Housing Shoulder Diameter (in): | 2.438 in |
| Outside Diameter (mm): | 72 mm | W33 Groove Width (in): | 0.17 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Angular Misalignment: | 2° | Bore Type: | Straight |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 6,800 rpm |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 3,400 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 67.6 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166002275 | Weight: | 0.93 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

