McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22208 W33 SS LG PB
Part #:0308006578
Catalog #:SB 22208 W33 SS LG PB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 40 mm |
| Shaft Shoulder Diameter (in): | 1.875 in | Outside Diameter (mm): | 80 mm |
| Housing Shoulder Diameter (in): | 2.75 in | W33 Groove Width (in): | 0.17 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Bore Type: | Straight | Angular Misalignment: | 2° |
| Material: | 52100 Bearing Steel | Radial Clearance: | C0 |
| Misalignment: | Yes | Number of Rows: | 1 |
| Speed (Max) Grease (RPM): | 3,000 rpm | Duplexing: | No |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 6,000 rpm |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 75.3 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166002664 | Weight: | 1.20 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

