McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22208 C3 W33 SS
Part #:0308066000
Catalog #:SB 22208 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 40 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Shaft Shoulder Diameter (in): | 1.875 in | W33 Groove Width (in): | 0.17 in |
| Housing Shoulder Diameter (in): | 2.75 in | Outside Diameter (mm): | 80 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Bore Type: | Straight | Misalignment: | Yes |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 2° |
| Speed (Max) Oil (RPM): | 6,000 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Grease (RPM): | 3,000 rpm |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - Both Sides |
| Outer Ring Type: | Not split | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2115 |
| Dynamic Load Rating (kN): | 75.3 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166002770 | Weight: | 1.14 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

