McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22209 C3 W33 SS
Part #:0309066000
Catalog #:SB 22209 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 85 mm | Housing Shoulder Diameter (in): | 2.938 in |
| W33 Groove Width (in): | 0.17 in | Shaft Shoulder Diameter (in): | 2.063 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | Yes | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Radial Clearance: | C3 |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 2° |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (RPM): | 2,800 rpm |
| Speed (Max) Oil (RPM): | 5,600 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 79.7 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166003203 | Weight: | 1.22 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

