McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22210 W33 SS
Part #:0310006000
Catalog #:SB 22210 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 50 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Shaft Shoulder Diameter (in): | 2.25 in | Housing Shoulder Diameter (in): | 3.125 in |
| W33 Groove Width (in): | 0.17 in | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 2° | Number of Rows: | 1 |
| Radial Clearance: | C0 | Bore Type: | Straight |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 5,250 rpm |
| Speed (Max) Grease (RPM): | 2,625 rpm | Duplexing: | No |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - Both Sides |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 83.8 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166003593 | Weight: | 1.31 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

