McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22211 W33 SS LG
Part #:0311006776
Catalog #:SB 22211 W33 SS LG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Shoulder Diameter (in): | 3.5 in |
Technical Specifications
| Seal Type: | Single Seal | Cage Material: | Steel |
| Number of Rows: | 1 | Bore Type: | Straight |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 2° |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Radial Clearance: | Normal | Speed (Max) Grease (RPM): | 2,325 rpm |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 4,650 rpm | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Dynamic Load Rating (kN): | 103 kN |
General Specifications
| UPC: | 726166133047 | Weight: | 1.76 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

