McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22211 C3 W33 SS
Part #:0311066000
Catalog #:SB 22211 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Bore Size (mm): | 55 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Shaft Shoulder Diameter (in): | 2.5 in | Housing Shoulder Diameter (in): | 3.875 in |
| W33 Groove Width (in): | 0.17 in | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Bore Type: | Straight |
| Angular Misalignment: | 2° | Misalignment: | Yes |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,325 rpm |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 4,650 rpm |
| Outer Ring Type: | Not split | Precision Rating: | P0 | ISO 15-2015 |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 103 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166004101 | Weight: | 1.76 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

