McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22211 C3 W33 YS
Part #:0311665000
Catalog #:SB 22211 C3 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9843 in | Overall Width (mm): | 25 mm |
| Bore Size (mm): | 55 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Housing Shoulder Diameter (in): | 4.188 in | W33 Groove Width (in): | 0.17 in |
| Shaft Shoulder Diameter (in): | 2.5 in | YS Seal Minimum Face Clearance: | 0.09 |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Number of Rows: | 1 | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Angular Misalignment: | 1° | Radial Clearance: | C3 |
| Speed (Max) Oil (RPM): | 4,650 rpm | Sealed: | Sealed - One Side |
| Speed (Max) Grease (RPM): | 2,325 rpm | Platform: | SPHERE-ROL® |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 103 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166004415 | Weight: | 1.90 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

