McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22211 C3 W33 YSS PD
Part #:0311666973
Catalog #:SB 22211 C3 W33 YSS PD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Bore Size (mm): | 55 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Housing Shoulder Diameter (in): | 3.5 in | Shaft Shoulder Diameter (in): | 2.5 in |
| W33 Groove Width (in): | 0.17 in | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Angular Misalignment: | 1° | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Bore Type: | Straight | Number of Rows: | 1 |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 2,325 rpm |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Speed (Max) Oil (RPM): | 4,650 rpm | Full Complement/Caged: | Caged |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Precision Rating: | P0 | ISO 15-2008 | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 103 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166142971 | Weight: | 1.90 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

