McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22211 C4 W33 YSS
Part #:0311686000
Catalog #:SB 22211 C4 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 55 mm |
| W33 Groove Width (in): | 0.17 in | Outside Diameter (mm): | 100 mm |
| YS Seal Minimum Face Clearance: | 0.09 | Housing Shoulder Diameter (in): | 4.188 in |
| Shaft Shoulder Diameter (in): | 2.5 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Angular Misalignment: | 1° |
| Bore Type: | Straight | Radial Clearance: | C4 |
| Speed (Max) Grease (RPM): | 1,325 rpm | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 4,650 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Precision Rating: | P0 | ISO 15-2010 | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Dynamic Load Rating (kN): | 103 kN | Maximum Operating Temperature (F): | 300 °F |
| Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166004460 | Weight: | 1.90 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

