McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22212 W33 SS
Part #:0312006000
Catalog #:SB 22212 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.1024 in | Overall Width (mm): | 28 mm |
| Bore Size (mm): | 60 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Outside Diameter (mm): | 110 mm | W33 Groove Width (in): | 0.17 in |
| Housing Shoulder Diameter (in): | 3.5 in | Shaft Shoulder Diameter (in): | 2.75 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Straight |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Radial Clearance: | C0 |
| Number of Rows: | 1 | Angular Misalignment: | 2° |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Speed (Max) Grease (RPM): | 2,100 rpm | Speed (Max) Oil (RPM): | 4,200 rpm |
| Full Complement/Caged: | Caged | Platform: | SPHERE-ROL® |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 130.8 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166004545 | Weight: | 2.47 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

