McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22212 C3 W33 YSS
Part #:0312666000
Catalog #:SB 22212 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Overall Width (in): | 1.1024 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 60 mm |
| Housing Shoulder Diameter (in): | 3.875 in | W33 Groove Width (in): | 0.17 in |
| YS Seal Minimum Face Clearance: | 0.09 | Outside Diameter (mm): | 110 mm |
| Shaft Shoulder Diameter (in): | 2.75 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Misalignment: | Yes | Angular Misalignment: | 1° |
| Bore Type: | Straight | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 4,200 rpm | Speed (Max) Grease (RPM): | 2,100 rpm |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 130.8 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166004811 | Weight: | 2.60 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

