McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22213 W33 SS
Part #:0313006000
Catalog #:SB 22213 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2205 in | Overall Width (mm): | 31 mm |
| Bore Size (mm): | 65 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Shaft Shoulder Diameter (in): | 2.938 in | W33 Groove Width (in): | 0.19 in |
| Outside Diameter (mm): | 120 mm | Housing Shoulder Diameter (in): | 3.5 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 2° |
| Misalignment: | Yes | Number of Rows: | 1 |
| Radial Clearance: | C0 | Rolling Element: | Spherical Roller |
| Duplexing: | No | Speed (Max) Oil (RPM): | 3,800 rpm |
| Speed (Max) Grease (RPM): | 1,900 rpm | Sealed: | Sealed - Both Sides |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Precision Rating: | P0 | ISO 15-2090 | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 159 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166004897 | Weight: | 3.33 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

