McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22213 C4 W33 SS
Part #:0313086000
Catalog #:SB 22213 C4 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 65 mm | Housing & Shaft Fillet (in): | 0.059 in |
| W33 Groove Width (in): | 0.19 in | Outside Diameter (mm): | 120 mm |
| Shaft Shoulder Diameter (in): | 2.938 in | Housing Shoulder Diameter (in): | 4.625 in |
| YS Seal Minimum Face Clearance: | 0.13 |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 2° | Radial Clearance: | C4 |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,900 rpm |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Speed (Max) Oil (RPM): | 3,800 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (kN): | 159 kN |
General Specifications
| UPC: | 726166129514 | Weight: | 3.40 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

