McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22213 C3 W33 YS
Part #:0313665000
Catalog #:SB 22213 C3 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2205 in | Overall Width (mm): | 31 mm |
| Bore Size (mm): | 65 mm | Housing & Shaft Fillet (in): | 0.059 in |
| YS Seal Minimum Face Clearance: | 0.13 | W33 Groove Width (in): | 0.19 in |
| Housing Shoulder Diameter (in): | 4.938 in | Shaft Shoulder Diameter (in): | 2.938 in |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 1° |
| Misalignment: | Yes | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Sealed: | Sealed - One Side | Duplexing: | No |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,900 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 3,800 rpm |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 159 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166005214 | Weight: | 3.40 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

