McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22215 C3 W33 YS
Part #:0315665000
Catalog #:SB 22215 C3 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 75 mm | Housing & Shaft Fillet (in): | 0.059 in |
| W33 Groove Width (in): | 0.19 in | Outside Diameter (mm): | 130 mm |
| Housing Shoulder Diameter (in): | 4.188 in | YS Seal Minimum Face Clearance: | 0.13 |
| Shaft Shoulder Diameter (in): | 3.313 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Angular Misalignment: | 1° | Radial Clearance: | C3 |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Speed (Max) Oil (RPM): | 3,500 rpm | Speed (Max) Grease (RPM): | 1,750 rpm |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Sealed: | Sealed - One Side | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 168.4 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166005696 | Weight: | 3.90 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

