McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22215 C3 W33 YSS
Part #:0315666000
Catalog #:SB 22215 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 75 mm | Housing & Shaft Fillet (in): | 0.059 in |
| YS Seal Minimum Face Clearance: | 0.13 | Housing Shoulder Diameter (in): | 4.188 in |
| Outside Diameter (mm): | 130 mm | Shaft Shoulder Diameter (in): | 3.313 in |
| W33 Groove Width (in): | 0.19 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 1° | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Misalignment: | Yes |
| Radial Clearance: | C3 | Bore Type: | Straight |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 1,750 rpm | Speed (Max) Oil (RPM): | 3,500 rpm |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 168.4 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166005702 | Weight: | 3.90 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

