McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22217 C3 W33 SS
Part #:0317066000
Catalog #:SB 22217 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.4173 in | Overall Width (mm): | 36 mm |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 85 mm |
| Shaft Shoulder Diameter (in): | 3.75 in | Outside Diameter (mm): | 150 mm |
| Housing Shoulder Diameter (in): | 5.313 in | W33 Groove Width (in): | 0.22 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Misalignment: | Yes |
| Angular Misalignment: | 2° | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Radial Clearance: | C3 |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 3,000 rpm |
| Speed (Max) Grease (RPM): | 1,500 rpm | Platform: | SPHERE-ROL® |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 228 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166006167 | Weight: | 5.67 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

