McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22219 W33 YS
Part #:0319605000
Catalog #:SB 22219 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.6929 in | Overall Width (mm): | 43 mm |
| Bore Size (mm): | 95 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Outside Diameter (mm): | 170 mm | Housing Shoulder Diameter (in): | 5.313 in |
| YS Seal Minimum Face Clearance: | 0.13 | Shaft Shoulder Diameter (in): | 4.188 in |
| W33 Groove Width (in): | 0.33 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Bore Type: | Straight | Angular Misalignment: | 1° |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Speed (Max) Grease (RPM): | 1,325 rpm | Sealed: | Sealed - One Side |
| Full Complement/Caged: | Caged | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 2,650 rpm | Duplexing: | No |
| Precision Rating: | P0 | ISO 15-2008 | Outer Ring Type: | Not Split |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 317.6 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166007010 | Weight: | 9.20 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

