McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22219 C3 W33 YSS
Part #:0319666000
Catalog #:SB 22219 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Overall Width (in): | 1.6929 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 95 mm |
| W33 Groove Width (in): | 0.33 in | YS Seal Minimum Face Clearance: | 0.13 |
| Outside Diameter (mm): | 170 mm | Housing Shoulder Diameter (in): | 6.375 in |
| Shaft Shoulder Diameter (in): | 4.188 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Number of Rows: | 1 |
| Angular Misalignment: | 1° | Radial Clearance: | C3 |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (RPM): | 1,325 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Oil (RPM): | 2,650 rpm | Platform: | SPHERE-ROL® |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 317.6 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166007041 | Weight: | 9.20 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

