McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22220 C3 W33 SS
Part #:0320066000
Catalog #:SB 22220 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Bore Size (mm): | 100 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Housing Shoulder Diameter (in): | 6.063 in | Shaft Shoulder Diameter (in): | 4.438 in |
| Outside Diameter (mm): | 180 mm | W33 Groove Width (in): | 0.33 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 2° |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,250 rpm |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Oil (RPM): | 2,500 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2019 |
| Outer Ring Type: | Not split | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 348.1 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166007232 | Weight: | 10.42 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

