McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22220 C3 W33 YS
Part #:0320665000
Catalog #:SB 22220 C3 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Bore Size (mm): | 100 mm | Housing & Shaft Fillet (in): | 0.079 in |
| W33 Groove Width (in): | 0.33 in | Housing Shoulder Diameter (in): | 7.125 in |
| Outside Diameter (mm): | 180 mm | YS Seal Minimum Face Clearance: | 0.13 |
| Shaft Shoulder Diameter (in): | 4.438 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Radial Clearance: | C3 | Misalignment: | Yes |
| Number of Rows: | 1 | Angular Misalignment: | 1° |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 1,250 rpm | Sealed: | Sealed - One Side |
| Duplexing: | No | Speed (Max) Oil (RPM): | 2,500 rpm |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 348.1 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166007614 | Weight: | 11.10 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

